alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Danmark

Your Authorized Swagelok Sales and Service Center

Pharmaceuticals and Food Industry

Medicinal- og fødevarebranchen
Pharmaceuticals and Food Industry 

Our Coreflex hoses in PFA and PTFE are preferred by the pharmaceutical and food industry. Among other things Coreflex hoses provide a range of advantages compared to standard silicone hoses:

•    Increased flexibility and reduced bend radius
•    Odour and stain resistant
•    Extended service life
•    Easy to clean
•    Can manage operating pressures of up to 206 bar (3000 psi)
•    Can manage temperatures from -53 to 230 degrees Celsius
•    Deliverable with FDA approval
•    Deliverable as conductive

We manufacture the Coreflex hoses at our own workshop, enabling easy and fast customized deliveries according to business requirements.

In addition to the hoses we also supply sanitary RHPS regulators, which are FDA approved and meet the specific demands for purity and hygiene.

Please do not hesitate to contact us at sales@swagelok.dk or on +45 76 12 19 50 for further information about our expertise on components for the pharmaceutical and food industry